| Input voltage | 176-280 V |
|---|---|
| Primary frequency | 47.5-63 Hz |
| Number of phases primary | 1 |
| Output voltage | 228-232 V |
| Secondary frequency | 50-60 Hz |
| Output effective power | 5000 W |
| Output apparent power | 5000 VA |
| Number of phases secondary | 1 |
| SNMP | Yes |
| Voltage type | AC |
| Height | 440 mm |
| Width | 196 mm |
| Depth | 680 mm |
| Weight | 60 kg |
| Bridging time full load | 2 min |
| Suitable for network-management | Yes |
| USV- technology | Online |
| Construction type | 482.6 mm (19 inch) device |
| Max. voltage distortion output (linear load) | 3 % |
| Output power factor | 1 |
| Overall efficiency | 94 % |
| Efficiency in eco-mode | 97 % |
| Potential free switch contact | No |
| Auto shut down function | No |
|---|---|
| Input connection | Fixed connection |
| Number of output connections C13 | 8 |
| Number of output connections C19 | 2 |
| Number of output connections fixed connection | 1 |
| Degree of protection (IP) | IP21 |
| Operating / setting temperature | 0-40 °C |
| Storage temperature | 0-50 °C |
| Supply current | 27.5-27.5 A |
| Sound level | 50 dB |
| Terminal marking indication | Yes |
| Type of load | Universal |
| With socket outlet | Yes |
| Contains Batteries and/or Accumulator | Yes |
| IEC code (Pack1) | VRLA |
| Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
| Element Composition (Pack1) | Lead |
| Number of Pack 1 | 1 |
| Number of Single Element (Pack1) | 1 |
| Single Element weight (Pack1) | 1660 g |
| Pack1 Location | Product includes a battery |
| Regulation Type (Pack1) | I : Industrial (not Portable) |