
Mallia Senses - Switched single british standard 13a outlet - Matt White
Mallia Senses
LEGRAND
Mallia Senses - Switched single british standard 13a outlet - Matt White
REF. 281520MW
EAN.
3414972221511
The connected switched power outlet Mallia Senses with Netatmo 1G BS13 white allows you to remotely control your electrical devices via the Home + Control App or by voice, and to monitor the consumption of your devices from your smartphone
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | British Standard |
---|---|
Concurrently switching neutral conductor | No |
Protective contact | Flat |
Number of active contacts (round) | 0 |
Number of active contacts (flat) | 2 |
Number of active contacts (square) | 0 |
With complemantary luminous signal | Yes |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of modules (module system) | 2 |
Number of socket outlets switchable | 1 |
Number of phases | 1 |
Imprint/indication | None |
Connection type | Screwed terminal |
With hinged lid | No |
With enhanced contact protection | Yes |
Label space/information surface | No |
Colour | White |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | Yes |
With orientation lighting | No |
Overvoltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
With loop through function | Yes |
Number of loop throughs | 1 |
---|---|
With on/off switch | Yes |
Colour of switch operator | White |
Rotated central insert | No |
Nominal current | 13 A |
Nominal voltage | 240 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP20 |
degree of impact strength (IK) | IK02 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 29.5 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | Yes |
Compatible with Amazon Alexa | Yes |
Compatible with Google Assistant | Yes |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
Built-in depth | 21 mm |
Operating / setting temperature | 5-35 °C |
Storage temperature | 0-45 °C |
Voltage type | DC |
Power Delivery | No |
Terminal marking indication | Yes |
Terminals capacity | 2.5-4 mm² |
Assembly arrangement | Basic element with full cover plate |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Product use function | Energy distribution |
Application name | Home + Control |
Programming way | Smartphone apps |
Documentation
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-DE 2-044030
(0.63 Mo)
SELECT AN ACTION