| Surface mounting | No |
|---|---|
| Flush-mounted installation | No |
| Duct installation | No |
| Floor box/subfloor mounted | No |
| Type of fastening | Engage (snap) |
| Assembly arrangement | Basic element with central cover plate |
| Type of connector | RJ45 8(8) |
| With buses/couplings | Yes |
| Suitable for number of connectors | 1 |
| Category | 6 |
| Colour | Anthracite |
| RAL-number | 0 |
| Connection type | Other |
| Shielded buses | No |
| Separate earthing connection | No |
| With label space | No |
| Separate strain relief | No |
| Mounting method shielding connection | None |
| Outlet direction | Straight |
| With dust cover | Yes |
| Degree of protection (IP) | IP20 |
|---|---|
| Colour coding | Yes |
| Device width | 25.5 mm |
| Device height | 57 mm |
| Device depth | 33 mm |
| Built-in depth | 27 mm |
| degree of impact strength (IK) | IK08 |
| Operating / setting temperature | -5-35 °C |
| Storage temperature | -10-70 °C |
| Terminal marking indication | Yes |
| Halogen free | No |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |
| Tube diameter for wall mounted product | 0-0 mm |
| Maximum Input cable diameter | 9 mm |
| Entry membrane gland type | Not applicable |
| Vertical fixing center distance | 0-0 mm |
| Horizontal fixing center distance | 0-0 mm |
| Cable support | Not applicable |