| Colour | White |
|---|---|
| RAL-number (similar) | 9003 |
| With hinged lid | No |
| With label space | No |
| Lockable | No |
| Dimensions | SQ45 / SQ45 |
| Device width | 65 mm |
| Device height | 65 mm |
|---|---|
| Device depth | 47 mm |
| degree of impact strength (IK) | IK02 |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature | -25-60 °C |
| Storage temperature | -25-60 °C |
| Antimicrobial treatment | No |