| Surface mounting | No |
|---|---|
| Flush-mounted installation | No |
| Duct installation | No |
| Floor box/subfloor mounted | No |
| Type of fastening | Engage (snap) |
| Assembly arrangement | Other |
| Type of connector | RJ45 8(8) |
| Suitable for number of connectors | 2 |
| Category | 5E |
| Colour | White |
| Connection type | Other |
| Shielded buses | No |
| Shielded housing | No |
|---|---|
| Separate earthing connection | No |
| With label space | No |
| Compatible with third-party covers | No |
| Separate strain relief | No |
| Mounting method shielding connection | None |
| Outlet direction | Straight |
| With dust cover | No |
| Antimicrobial treatment | No |
| Mounting method | Not applicable |
| Cable support | Not applicable |