 
                                                                              | Wiring system | Switch 1-pole | 
|---|---|
| Method of operation | Rocker lever | 
| Assembly arrangement | Basic element with full cover plate | 
| Push button switch | No | 
| Number of rockers | 1 | 
| Mounting method | Flush-mounted | 
| Type of fastening | Screw mounting | 
| With mounting plate | Yes | 
| Material | Plastic | 
| Material quality | Thermoplastic | 
| Halogen free | Yes | 
| Antimicrobial treatment | No | 
| Surface protection | Lacquered | 
| Surface finishing | Matt | 
| Colour | Black | 
| Colour of switch operator | Black | 
| Lighting | Optional | 
| Function lighting | Control and orientation | 
| Type of lighting | LED exchangeable | 
| Suitable for degree of protection (IP) | IP20 | 
| degree of impact strength (IK) | IK04 | 
| Nominal voltage | 250 V | 
| Rated current | 16 A | 
| Switching current for fluorescent lamps | 16 AX | 
|---|---|
| Monitoring contact | No | 
| Connection type | Screwed terminal | 
| Heating switch | No | 
| Washing machine switch | No | 
| Device width | 86 mm | 
| Device height | 86 mm | 
| Device depth | 36.8 mm | 
| Built-in depth | 24.9 mm | 
| Min. depth of built-in installation box | 35 mm | 
| Compatible with Apple HomeKit | No | 
| Compatible with Google Assistant | No | 
| Compatible with Amazon Alexa | No | 
| IFTTT support available | No | 
| Operating / setting temperature | -5-50 °C | 
| Storage temperature | -10-70 °C | 
| Voltage type | AC | 
| Frequency | 50-60 Hz | 
| Mandatory neutral | No | 
| Terminal marking indication | Yes | 
| Terminals capacity | 1-4 mm² | 
| Cable nature for connection | Flexible or rigid | 
| Cable section | 1-4 mm² |