 
                                                                              | Model | Multi-standard socket | 
|---|---|
| Protective contact | Other | 
| Number of active contacts (round) | 1 | 
| Number of active contacts (flat) | 1 | 
| Assembly arrangement | Basic element with central cover plate | 
| With complemantary luminous signal | No | 
| Number of ports USB-A | 0 | 
| Number of ports USB-C | 0 | 
| Number of socket outlets | 1 | 
| Socket outlets phase-separated | No | 
| Number of modules (module system) | 2 | 
| Number of socket outlets switchable | 0 | 
| Number of phases | 1 | 
| Imprint/indication | Other | 
| Connection type | Screwed terminal | 
| With hinged lid | No | 
| With enhanced contact protection | Yes | 
| Label space/information surface | No | 
| Colour | Aluminium | 
| RAL-number (similar) | 7040 | 
| Metallic colour | No | 
| Transparent | No | 
| Lockable | No | 
| Eject-mechanism | No | 
| Insulated mounting | No | 
| With function lighting | No | 
| Overvoltage protection | No | 
| Fault current protection | No | 
| With miniature fuse | No | 
| Special power supply | None | 
| Mounting method | Module frame | 
| Type of fastening | Snap mounting (engagement) | 
| Material | Plastic | 
| Material quality | Thermoplastic | 
|---|---|
| Halogen free | Yes | 
| Surface protection | Lacquered | 
| Surface finishing | Matt | 
| Antimicrobial treatment | No | 
| With loop through function | Yes | 
| With on/off switch | No | 
| Colour of switch operator | Aluminium | 
| Rotated central insert | No | 
| Nominal current | 13 A | 
| Nominal voltage | 250 V | 
| Frequency | 50-60 Hz | 
| Suitable for degree of protection (IP) | IP40 | 
| degree of impact strength (IK) | IK04 | 
| Device width | 45 mm | 
| Device height | 45 mm | 
| Device depth | 35.9 mm | 
| Compatible with Apple HomeKit | No | 
| Compatible with Amazon Alexa | No | 
| Compatible with Google Assistant | No | 
| IFTTT support available | No | 
| With Wi-Fi signal repeater | No | 
| With built-in bluetooth speaker | No | 
| For heavy conditions according to VDE | No | 
| Built-in depth | 26.9 mm | 
| Operating / setting temperature | -5-50 °C | 
| Storage temperature | -10-70 °C | 
| Voltage type | AC | 
| Power Delivery | No | 
| Cable nature for connection | Flexible or rigid | 
| Cable section | 2.5-2.5 mm² | 
| Cable support | Other | 
| Connected object | No |