| Assembly arrangement | Basic element with adaptor plate |
|---|---|
| Method of operation | Turn button |
| App control via Bluetooth | No |
| Dimming phase cut-on (leading edge) | Yes |
| Dimming phase cut-off (trailing edge) | Yes |
| Serial dimmer | Yes |
| Type of load | Resistive load |
| Substation input | No |
| Light value memory | No |
| Applicable with button | No |
| Applicable with movement sensor | No |
| Applicable with presence indicator | No |
| Applicable with time switch/timer | No |
| Applicable with transmission button | No |
| Applicable with infrared button | No |
| Mounting method | Flush-mounted |
| Type of fastening | Mounting with screw |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Colour | Bronze |
| Transparent | No |
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
|---|---|
| Nominal voltage | 230-230 V |
| Frequency | 50-60 Hz |
| Control voltage | 200-240 V |
| Nominal power resistive load | 60-500 W |
| Connection type | Screwed terminal |
| Cable section | 1-4 mm² |
| Device width | 86 mm |
| Device height | 86 mm |
| Device depth | 54 mm |
| Min. depth of built-in installation box | 35 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Built-in depth | 33.2 mm |
| Operating / setting temperature | -5-35 °C |
| Storage temperature | -20-70 °C |
| Voltage type | AC |
| Mandatory neutral | No |
| Terminal marking indication | Yes |
| Stress test conformity (1000V) | Yes |
| Antimicrobial treatment | No |
| Terminals capacity | 1-4 mm² |
| Cable nature for connection | Flexible or rigid |