| Surface mounting | Yes |
|---|---|
| Flush-mounted installation | Yes |
| Duct installation | No |
| Floor box/subfloor mounted | No |
| Type of fastening | Screwing |
| Assembly arrangement | Basic element with full cover plate |
| Type of connector | RJ45 8(8) |
| Suitable for number of connectors | 1 |
| Category | 6 |
| Colour | Black |
| Connection type | 110 |
| Shielded buses | No |
| Shielded housing | No |
| Separate earthing connection | No |
| With label space | No |
| Separate strain relief | No |
| Outlet direction | Straight |
|---|---|
| With dust cover | Yes |
| Degree of protection (IP) | IP20 |
| Mechanical coding | No |
| Colour coding | Yes |
| Device width | 86 mm |
| Device height | 88 mm |
| Device depth | 35 mm |
| Built-in depth | 26 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature | -5-50 °C |
| Storage temperature | -10-70 °C |
| Antimicrobial treatment | No |
| Mounting method | Surface mounted/recessed mounted |
| Horizontal fixing center distance | 60.3-60.3 mm |
| Cable support | Not applicable |