Skip to main content
Logo print

Galion - 1 gang cable outlet - 20A - Matt Black

Galion LEGRAND

Galion - 1 gang cable outlet - 20A - Matt Black

REF. 282452-C EAN. 3414971855403
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Connection system Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Colour Black
Suitable for degree of protection (IP) IP20
Device width 86 mm
Device height 88 mm
Device depth 34.2 mm
Built-in depth 10.8 mm
degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Antimicrobial treatment No

Documentation

1 document
Technical Sheet
1 document
Catalogue Commercial Page
ex223001_0681.pdf pdf (0.09 Mo)
1 document
Agreement