| Model | Bus (jack) |
|---|---|
| Type of connector | Other |
| Screened | No |
| Connection type | Other |
| Special tool necessary | No |
| Colour | Black |
| Width | 86 mm |
| Height | 88 mm |
| Depth | 34 mm |
| Built-in depth | 24.8 mm |
| degree of impact strength (IK) | IK04 |
|---|---|
| Degree of protection (IP) | IP20 |
| Operating / setting temperature | -5-45 °C |
| Storage temperature | -10-70 °C |
| Terminal marking indication | No |
| Antimicrobial treatment | No |
| Label space/information surface | No |
| Mounting method | Flush-mounted |
| Entry membrane gland type | Flexible to cut |