| Surface mounting | No |
|---|---|
| Assembly arrangement | Basic element with full cover plate |
| Type of connector | RJ45 8(4) |
| Suitable for number of connectors | 2 |
| Colour | Black |
| Connection type | 110 |
| Shielded housing | No |
| Separate earthing connection | No |
| With label space | No |
| Mounting method shielding connection | None |
| Outlet direction | Straight |
| With dust cover | Yes |
| Degree of protection (IP) | IP20 |
| Device width | 86 mm |
|---|---|
| Device height | 88 mm |
| Device depth | 39.4 mm |
| Built-in depth | 30.3 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature | -5-50 °C |
| Storage temperature | -10-70 °C |
| Terminal marking indication | Yes |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |
| Horizontal fixing center distance | 60.3-60.3 mm |