Skip to main content
Logo print

Galion - 1 gang RFID keycard -230 volts - Matt Black

Galion LEGRAND

Galion - 1 gang RFID keycard -230 volts - Matt Black

REF. 282418-C EAN. 3414971854222
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Control element
Light value memory No
Applicable with button No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Surface protection Lacquered
Surface finishing Matt
Colour Black
Transparent No
Nominal voltage 230 V
Frequency 50-60 Hz
Rated current 16 A
Type of fastening Mounting with screw
Min. depth of built-in installation box 35 mm
Width 86 mm
Height 88 mm
Depth 42.9 mm
Built-in depth 28.3 mm
degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature -5-45 °C
Storage temperature -10-70 °C
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) Yes
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 3
Terminals capacity 1-4 mm²
Cable section 1-4 mm²
Label space/information surface No
Connected object No

Documentation

2 documents
Instruction Use
LE10259AA.pdf pdf (0.63 Mo)
Technical Sheet
1 document
Catalogue Commercial Page
ex223001_0683.pdf pdf (0.1 Mo)
4 documents
Agreement
Agreement
OC / CB-CN49563 (0.44 Mo)
Agreement
OC / CB-CN49563-A1 (0.34 Mo)
Agreement
OC / CB-FR_716044 (0.38 Mo)