| Material | Metal |
|---|---|
| Height | 86 mm |
| Depth | 20.5 mm |
| Width | 86 mm |
| Colour | Other |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP20 |
|---|---|
| Operating / setting temperature | -5-50 °C |
| Storage temperature | -10-70 °C |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |