Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 2 811 05

2P+E US standard socket outlet Mallia - 15 A-127 V - SASO agreement - 1 gang -white

2P+E US standard socket outlet Mallia - 15 A-127 V - SASO agreement - 1 gang -white

  • Pack (number of units) 10
  • Volume (dm3) 2.949
  • Weight (g) 813.00

Substitution references

No substitute reference

Product characteristics
US standard socket outlets 15 A - 127 V
2P+E - 1 gang
  • White
General characteristics
Mallia™ - multistandard and US standard socket outlets - complete white
  • Polycarbonate front cover plates with a matt finish
  • Compact mechanism for greater wiring space
  • Supplied with 2 screws M 3.5 for BS boxes
  • All sockets integrate child protection
  • Supplied complete with plate
  • Dim.: 86 x 86 mm
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.