Skip to main content
Logo print

Mallia Senses - 1 gang EURO/US socket outlet - 16A - 2 Poles with earth - Matt White

Mallia Senses LEGRAND

Mallia Senses - 1 gang EURO/US socket outlet - 16A - 2 Poles with earth - Matt White

REF. 281103MW EAN. 3414972071673

This single Euro-US socket allows the connection of one electrical device to power. Features earth connection.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Protective contact Other
Number of active contacts (round) 2
Number of active contacts (flat) 2
Assembly arrangement Basic element with full cover plate
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Imprint/indication Scanable symbol/barrier free
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Colour White
RAL-number (similar) 9003
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
With orientation lighting No
Overvoltage protection No
Fault current protection No
With miniature fuse No
Special power supply None
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
With on/off switch No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 28.6 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
Built-in depth 22 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Terminal marking indication Yes
Prewired No
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²
Contains Batteries and/or Accumulator No
Connected object No

Documentation

1 document
Technical Sheet
F03258EN-00.pdf pdf (0.49 Mo)
1 document
Catalogue Commercial Page
ex223001_0700.pdf pdf (0.09 Mo)
1 document
Agreement
SELECT AN ACTION