| Lamp type | LED not exchangeable |
|---|---|
| With light source | Yes |
| Depth | 43.2 mm |
| Lamp holder | None |
| Housing material | Plastic |
| Housing colour | Silver |
| Type of covering | Other |
| Material cover | Plastic, structured |
| Suitable for surface mounting | No |
| With built-in installation box | No |
| Adjustable | No |
| Voltage type | AC |
| Nominal voltage | 100-240 V |
| Type of control gear | Electronic transformer |
| With control gear | Yes |
| Exchangeable control gear | No |
| Dimming 0-10 V | No |
| Dimming 1-10 V | No |
| Dimming DALI | No |
| Dimming DMX | No |
| Dimming DSI | No |
| Dimming LineSwitch | No |
| Dimming mains voltage modulation | No |
| Dimming manufacturer's proprietary system | No |
| Dimming phase cut-off (trailing edge) | No |
| Dimming phase cut-on (leading edge) | No |
| Dimming potentiometer (integrated) | No |
| Dimming programmable | No |
| Dimming RF | No |
| Dimming Sine Wave Reduction | No |
| Dimming Touch and Dim | No |
| Dimming with push-button | No |
| Dimming Zigbee | No |
|---|---|
| Light distributor | Diffuser lens/optic/panel |
| Light outlet | Direct |
| Degree of protection (IP) | IP20 |
| Degree of protection (NEMA) | Other |
| Protection class according to IEC 61140 | None |
| degree of impact strength (IK) | IK04 |
| Max. system power | 1 W |
| Colour of light | White |
| Colour temperature | 2700-3700 K |
| Power factor | 0.14 |
| Constant light output (CLO) | Yes |
| Width | 86 mm |
| Height/depth | 43.2 mm |
| Length | 86 mm |
| Built-in width | 48 mm |
| Built-in height/depth | 31.6 mm |
| Built-in length | 52.5 mm |
| Conductor cross section | 4 mm² |
| Connection type | Screwed terminal |
| Operating / setting temperature | -10-35 °C |
| Storage temperature | -20-70 °C |
| Frequency | 50-60 Hz |
| Mandatory neutral | No |
| Terminal marking indication | Yes |
| Halogen free | Yes |
| Number of terminals | 2 |
| Terminals capacity | 1-11 mm² |
| Cable nature for connection | Flexible or rigid |
| Mounting method | Surface mounted |
| Contains Batteries and/or Accumulator | No |