Mallia Senses 1 gang 100 watts - 5 speeds Fan controller - 230 volts -white
Mallia Senses
LEGRAND
Mallia Senses 1 gang 100 watts - 5 speeds Fan controller - 230 volts -white
REF. 281082CH
EAN.
3414972059664
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with full cover plate |
---|---|
Method of operation | Turn button |
Wiring system | Other |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Rated current | 0.42 A |
Nominal voltage | 240 V |
Type of fastening | Mounting with screw |
Min. depth of built-in installation box | 40 mm |
Width | 86 mm |
---|---|
Height | 54 mm |
Depth | 86 mm |
Built-in depth | 33.2 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Connection type | Screwed terminal |
Number of terminals | 2 |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
With socket outlet | No |
Label space/information surface | No |
Documentation
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_712212
(0.47 Mo)
SELECT AN ACTION