
Switched mode modular power supply 12v - 24w
LEGRAND
Switched mode modular power supply 12v - 24w
REF. 146711
EAN.
3414970971500
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Voltage type (supply voltage) | AC/DC |
---|---|
1st secondary output voltage | 10.8-13.8 V |
Max. output current 1 | 2 A |
Secondary voltage adjustable | Yes |
Nominal value output voltage 1 | 12 V |
Nominal value output current 1 | 2 A |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 100-240 V |
Output voltage stabilized | Yes |
Power output | 24 W |
Stabilized | Yes |
Type of electric connection | Screw connection |
Suitable for rail mounting | Yes |
Wall mounting possible | No |
Suitable for distribution board | Yes |
---|---|
Width in number of modular spacings | 2 |
Direct mounting possible | No |
Width | 35 mm |
Height | 90 mm |
Depth | 54.5 mm |
Suitable for safety functions | Yes |
Operating / setting temperature | -30-50 °C |
Frequency | 50-60 Hz |
Electric supplying direction | From the bottom |
Terminal marking indication | Yes |
Terminals capacity | 2.5-2.5 mm² |
Label space/information surface | No |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
Agreement
UL listed cULus-E223674
(0.04 Mo)
SELECT AN ACTION