Skip to main content
Logo print

Practibox S flush-mounting DIN cabinet for dry wall - 2 rows of 12 modules - White door

Practibox S LEGRAND

Practibox S flush-mounting DIN cabinet for dry wall - 2 rows of 12 modules - White door

REF. 135022 EAN. 3414971177567
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
number of rows 2
Width in number of modular spacings 12
Type of covering Door
Cover model With notch
Type of door Single
Transparent cover/door No
Signal passing door Yes
With lock Yes
Type of closure Cylinder
Housing material Plastic
Built-in depth 72 mm
Built-in height 381 mm
Built-in width 324 mm
Inner depth 72 mm
Earthing terminal block No
Neutral terminal block No
DIN-rail Yes
With mounting plate No
Extension possible Yes
Colour White
EMC-version No
RAL-number 9003
Degree of protection (IP) IP40
Height 385 mm
Width 328 mm
Depth 103 mm
Enclosure capacity (Nb of modules) 24
degree of impact strength (IK) IK07
Operating / setting temperature (Min-Max) -10-40 °C
Storage temperature (Min-Max) -20-70 °C
Halogen free No
Fitted with rainproof plate protection No

Documentation

4 documents
Technical Sheet
F02564EN_04.pdf pdf (0.99 Mo)
Instruction Use
LE10835AA.pdf pdf (3.9 Mo)
Instruction Use
LE10835AA-06.pdf pdf (6.33 Mo)
Technical Sheet
F02564FR_04.pdf pdf (0.96 Mo)
2 documents
Catalogue Technical Page
ex223001_0315.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0313.pdf pdf (0.07 Mo)
2 documents
Agreement
Agreement
LOVAG-IT 22.008 (1.04 Mo)
SELECT AN ACTION