
Pre-Terminated Fiber Optic Cable OM3 Tight 12 Fiber SC/SC 30M
LCS³
LEGRAND
Pre-Terminated Fiber Optic Cable OM3 Tight 12 Fiber SC/SC 30M
REF. 132023
EAN.
3414971580718
Legrand provides pre-terminated fiber cable for users desiring to save time and trouble, and eliminate all performance worries.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fibre type | Multi mode 50/125 |
---|---|
Category | OM3 |
Number of fibres | 12 |
Outer diameter sheath single fibre | 0.9 mm |
Cable type | Breakout |
Length | 30 m |
Type of connector connection 1 | SC |
Type of connector connection 2 | SC |
APC-version connection 1 | No |
APC-version connection 2 | No |
---|---|
Colour outer sheath | Turquoise |
Anti-kink sleeve | Moulded-on |
Flame retardant according to IEC 60332-3-24 (Cat C) | Yes |
Operating / setting temperature | -20-60 °C |
Storage temperature | -40-70 °C |
RAL-number | 6027 |
Communication rank type | Not applicable |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION