| Thread type | PG |
|---|---|
| Nominal thread size metric/PG | 18.6 |
| Pitch thread | 1.588 mm |
| Thread length | 68 mm |
| Wrench width | 64 mm |
| Suitable for cable diameter (Min-Max) | 5-10 mm |
| Material | Plastic |
| Material quality | Polyamide (PA) |
| Surface protection | Untreated |
| Halogen free | Yes |
| Glass-fibre reinforced | No |
| Degree of protection (IP) | IP68 |
| Shock resistant | Yes |
| Colour | Grey |
|---|---|
| RAL-number | 7001 |
| Bend radius protection/trumpet flare | No |
| With locknut | Yes |
| Model | Straight |
| Flat cable coupling | No |
| Type of sealing | Sealing ring |
| Separable screw gland | No |
| Operating / setting temperature (Min-Max) | -20-80 °C |
| Explosion-tested version | No |
| For Ex-zone gas | None |
| For Ex-zone dust | None |
| Storage temperature (Min-Max) | -20-80 °C |