| Thread type | Metric |
|---|---|
| Nominal thread size metric/PG | 40 |
| Pitch thread | 1.5 mm |
| Thread length | 8 mm |
| Wrench width | 42 mm |
| Hexagon angular dimension | 46 mm |
| Suitable for cable diameter | 15-27 mm |
| Material | Metal |
| Surface protection | Untreated |
| Halogen free | Yes |
| Glass-fibre reinforced | No |
| Degree of protection (IP) | IP68 |
| Shock resistant | Yes |
|---|---|
| Colour | Colourless |
| Bend radius protection/trumpet flare | No |
| With locknut | No |
| Model | Straight |
| Flat cable coupling | No |
| Separable screw gland | No |
| Operating / setting temperature | -25-85 °C |
| Explosion-tested version | No |
| For Ex-zone gas | None |
| For Ex-zone dust | None |
| Storage temperature | -20-80 °C |