| Housing colour | White |
|---|---|
| Housing material | Plastic |
| Nominal voltage (Min-Max) | 4.5-4.5 V |
| Type of current | DC |
| Built-in battery | No |
| Connection type | Other |
| Wireless | Yes |
| Max. transmission range | 150 m |
| Degree of protection (IP) | IP20 |
| Mounting method | Surface mounted |
| Width | 82 mm |
| Height | 40 mm |
| Depth | 70 mm |
| degree of impact strength (IK) | IK05 |
| Operating / setting temperature (Min-Max) | -20-50 °C |
| Storage temperature (Min-Max) | -20-50 °C |
|---|---|
| RAL-number | 9003 |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Label space/information surface | No |
| With complemantary luminous signal | No |
| Contains Batteries and/or Accumulator | No |
| Number of ringtones | 5 |
| Battery ou Accumulator (Pack1) | Not applicable |
| Connected object | No |
| Operating method | RF |
| Application store for download | Not applicable |
| With voice command | No |
| Interoperable connection Protocol | No |
| Connectable by Internet box | No |