Skip to main content
Logo print

Box Plexo - IP 55 - IK 07 - 220x170x86 - knock-out ISO cable entries

Plexo™ LEGRAND

Box Plexo - IP 55 - IK 07 - 220x170x86 - knock-out ISO cable entries

REF. 092064 EAN. 3245060920647
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Max. conductor cross section 32 mm²
Equipped with None
Shape Rectangular
Mounting method Universal
Mounting in the soil No
Mounting under water No
For tube diameter 32 mm
Inlet from the rear No
Length 240 mm
Width 190 mm
Depth 94 mm
Tackable No
Number of inlets 24
Type of housing feed-through Preembossing
Material Plastic
Halogen free Yes
Surface protection Untreated
Colour Grey
Degree of protection (IP) IP55
Cover model Other
Transparent cover No
Cover attachment Bayonet latch
Castable No
With casting compound No
Sealable Yes
Circuit integrity None
With screening No
Weatherproof Yes
Operating / setting temperature -25-40 °C
Explosion-tested version No
For Ex-zone gas None
For Ex-Zone dust None
Degree of impact strength (IK) IK07
Storage temperature -25-70 °C
RAL-number 7035
Antimicrobial treatment No
Label space/information surface No
Entry membrane gland type Other
Vertical fixing center distance 80-80 mm
Horizontal fixing center distance 141-147 mm

Documentation

1 document
Technical Sheet
fa343afr.pdf pdf (0.03 Mo)
2 documents
Catalogue Commercial Page
ex223001_0803.pdf pdf (0.15 Mo)
Catalogue Technical Page
ex223001_0804-0805.pdf pdf (0.32 Mo)
1 document
3D Autocad
3D_LG-092064.stp ifc (3.21 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details