| Equipped with | None |
|---|---|
| Max. conductor cross section | 32 mm² |
| Shape | Rectangular |
| Mounting method | Universal |
| Mounting in the soil | No |
| Mounting under water | No |
| For tube diameter | 32 mm |
| Number of inlets | 20 |
| Inlet from the rear | No |
| Length | 200 mm |
| Width | 160 mm |
| Depth | 94 mm |
| Connectable | No |
| Type of housing feed-through | Preembossing |
| Material | Plastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Colour | Grey |
| Degree of protection (IP) | IP55 |
| Cover model | Other |
| Transparent cover | No |
|---|---|
| Castable | No |
| Cover attachment | Bayonet latch |
| Casting compound included | No |
| Sealable | Yes |
| Circuit integrity | None |
| With screening | No |
| Weatherproof | Yes |
| Operating / setting temperature (Min-Max) | -25-40 °C |
| Explosion-tested version | No |
| For Ex-zone gas | None |
| For Ex-zone dust | None |
| degree of impact strength (IK) | IK07 |
| Storage temperature (Min-Max) | -25-70 °C |
| RAL-number | 7035 |
| Antimicrobial treatment | No |
| Label space/information surface | No |
| Entry membrane gland type | Other |
| Vertical fixing center distance (Min-Max) | 47-53 mm |
| Horizontal fixing center distance (Min-Max) | 101-107 mm |