Skip to main content
Logo print

Square Plexo box with 7 direct entry membrane glands and smooth faces - IP55 IK07 - 80x80x45 mm - grey RAL 7035

Plexo™ LEGRAND

Square Plexo box with 7 direct entry membrane glands and smooth faces - IP55 IK07 - 80x80x45 mm - grey RAL 7035

REF. 092011 EAN. 3245060920111
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Equipped with None
Max. conductor cross section 0 mm²
Shape Square
Mounting method Universal
Mounting in the soil No
Mounting under water No
For tube diameter Other
Number of inlets 0
Inlet from the rear No
Length 90 mm
Width 90 mm
Depth 52 mm
Connectable No
Type of housing feed-through None
Material Plastic
Halogen free Yes
Surface protection Untreated
Colour Grey
Degree of protection (IP) IP55
Cover model Other
Transparent cover No
Castable No
Cover attachment Snapped on
Casting compound included No
Sealable No
Circuit integrity None
With screening No
Weatherproof Yes
Operating / setting temperature -25-40 °C
Explosion-tested version No
For Ex-zone gas None
For Ex-zone dust None
degree of impact strength (IK) IK07
Storage temperature -25-70 °C
RAL-number 7035
Antimicrobial treatment No
Label space/information surface No
Entry membrane gland type Other
Vertical fixing center distance 47-53 mm
Horizontal fixing center distance 47-53 mm

Documentation

2 documents
Technical Sheet
F01039EN-03.pdf pdf (1.16 Mo)
Technical Sheet
F01039FR-03.pdf pdf (1.19 Mo)
1 document
Catalogue Commercial Page
ex223001_0801.pdf pdf (0.1 Mo)
1 document
Agreement
OC / CB-FR_715099 (0.51 Mo)

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details