Skip to main content
Logo print

Compact Plexo box with 10 membrane glands - IP55 IK07 - 80x43x34mm - grey RAL 7035

Plexo™ LEGRAND

Compact Plexo box with 10 membrane glands - IP55 IK07 - 80x43x34mm - grey RAL 7035

REF. 092004 EAN. 3414971401754
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Max. conductor cross section 16 mm²
Equipped with None
Shape Rectangular
Mounting method Universal
Mounting in the soil No
Mounting under water No
For tube diameter 16 mm
Inlet from the rear No
Length 96.5 mm
Width 44 mm
Depth 34 mm
Tackable Yes
Number of inlets 10
Type of housing feed-through Trimmable step membrane
Material Plastic
Halogen free Yes
Surface protection Untreated
Colour Grey
Degree of protection (IP) IP55
Cover model Other
Transparent cover No
Cover attachment Snapped on
Castable No
With casting compound No
Sealable No
Rated insulation voltage Ui 400 V
Circuit integrity E30
With screening No
Weatherproof Yes
Operating / setting temperature -25-40 °C
Explosion-tested version No
For Ex-zone gas None
For Ex-Zone dust None
Degree of impact strength (IK) IK07
Storage temperature -25-70 °C
RAL-number 7035
Antimicrobial treatment No
Label space/information surface No
Entry membrane gland type Rigid to cut
Vertical fixing center distance 86-87 mm
Horizontal fixing center distance 86-87 mm

Documentation

2 documents
Technical Sheet
F02789EN-01.pdf pdf (0.72 Mo)
Technical Sheet
F02789FR-01.pdf pdf (0.72 Mo)
1 document
Catalogue Commercial Page
ex223001_0801.pdf pdf (0.1 Mo)
1 document
3D Autocad
3D_LG-092004.stp ifc (17.2 Mo)
1 document
Agreement
OC / CB-FR_715099 (0.51 Mo)