Model | Closed |
---|---|
Suitable for cable gland | No |
Cable entry | Round |
Suitable for cable diameter | 4-16 mm |
Bore diameter | 22 mm |
For wall thickness | 2.4-2.4 mm |
With strain relief | No |
Angle model | No |
Material | Plastic |
Material quality | Other |
---|---|
Halogen free | Yes |
Colour | Grey |
Degree of protection (IP) | Other |
Operating / setting temperature | -25-40 °C |
Height | 15.5 mm |
Storage temperature | -25-70 °C |
RAL-number | 7035 |
Entry membrane gland type | Flexible to cut |