Skip to main content
Logo print

Socket RJ45 Plexo IP66 IK08 category 6 FTP

Plexo™ LEGRAND

Socket RJ45 Plexo IP66 IK08 category 6 FTP

REF. 090467 EAN. 3245060904678
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting Yes
Flush-mounted installation No
Duct installation No
Floor box/subfloor mounted No
Type of fastening Screwing
Assembly arrangement Basic element with full cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 1
Category 6
Colour Grey
RAL-number 7016
Connection type Insulation displacement connector
Shielded buses No
Separate earthing connection No
With label space Yes
Separate strain relief No
Mounting method shielding connection None
Outlet direction Bottom
With dust cover Yes
Degree of protection (IP) IP66
Colour coding Yes
Device width 98 mm
Device height 145 mm
Device depth 88 mm
Built-in depth 0 mm
Degree of impact strength (IK) IK08
Operating / setting temperature -40-70 °C
Storage temperature -40-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted
Tube diameter for wall mounted product 20-25 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Rigid to break
Vertical fixing center distance 76.5-76.5 mm
Horizontal fixing center distance 76.5-76.5 mm
Cable support Not applicable

Documentation

3 documents
Technical Sheet
S000100762FR-03.pdf pdf (0.88 Mo)
Instruction Use
LE01557AJ.pdf pdf (1.55 Mo)
Technical Sheet
S000100762EN-03.pdf pdf (0.91 Mo)
2 documents
Catalogue Commercial Page
ex223001_0987.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_0797.pdf pdf (0.12 Mo)
5 documents
Agreement
Agreement
Agreement