Floor sockets
| Transformer integrated | No |
|---|---|
| With integrated voltage decreasing resistor | Yes |
| With light source | Yes |
| With integrated diode | Yes |
| Lamp holder | None |
| Rated voltage Ue at AC 50 Hz | 230-230 V |
| Rated voltage Ue at AC 60 Hz | 230-230 V |
| Lamp type | LED |
| Connection type auxiliary circuit | Other |
| Colour light source | White |
|---|---|
| Type of fastening | Front fastening |
| Width | 17.25 mm |
| Height | 36.5 mm |
| Depth | 9.7 mm |
| Degree of protection (IP) | IP40 |
| Operating / setting temperature | -5-35 °C |
| Storage temperature | -5-35 °C |