
Standard load adaptor for floor boxes Ref. 089688-089685-089686
Mosaic™
LEGRAND
Standard load adaptor for floor boxes Ref. 089688-089685-089686
REF. 089683
EAN.
3245060896836
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 382 mm |
---|---|
Length | 382 mm |
Mounting opening | Square |
Cover mounting opening | Yes |
Floor maintenance | Dry |
---|---|
Material thickness | 2 mm |
Material | Steel |
Documentation
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION