Flush-mounting box - for Vela/Mosaic - 106x71 mm - 3 modules
Mosaic™
LEGRAND
Flush-mounting box - for Vela/Mosaic - 106x71 mm - 3 modules
REF. 089239
EAN.
3245060892395
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Facing brickwork |
---|---|
Shape | Rectangular |
Construction type | Device connection box (round/square) |
Equipped with | None |
Width | 71 mm |
For number of electric fittings | 3 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
For tube diameter | Other |
Suitable for cable diameter | 16-25 mm |
Pipe locking | No |
Inlet from the rear | No |
Number of inlets | 10 |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Red |
---|---|
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Max. conductor cross section | 0 mm² |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Documentation
1 document
Catalogue Commercial Page
1 document
Agreement
IRAM-DC-E-E100-006.1C1
(1.11 Mo)
SELECT AN ACTION