Brushed stainless steel finishing plate for flush-mounted floor box cover, 15mm thick with 500N load resistance. Ensures durability and superior mechanical strength for demanding indoor environments, providing a robust and perfect finish.
| Cover plate length | 257 mm |
|---|---|
| Application | Surface tank |
| Number of single openings | 0 |
| Number of double openings | 0 |
| Number of triple openings | 0 |
| Number of CEE-/perilex openings | 0 |
| Number of square openings | 0 |
| Number of round openings | 0 |
| Number of oval openings | 0 |
| Installation technique | Other |
|---|---|
| Type of fastening | Other |
| Blind plate | Yes |
| With label area | No |
| Suitable for label area | No |
| Material | Stainless steel |
| Colour | Stainless steel |
| Width | 163 mm |
| Height | 14.5 mm |