
Stainless steel Finishing plate for flush floor box cat N° 088103
LEGRAND
Stainless steel Finishing plate for flush floor box cat N° 088103
REF. 088145
EAN.
3414970756206
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover plate length | 257 mm |
---|---|
Application | Surface tank |
Number of single openings | 0 |
Number of double openings | 0 |
Number of triple openings | 0 |
Number of CEE-/perilex openings | 0 |
Number of square openings | 0 |
Number of round openings | 0 |
Number of oval openings | 0 |
Installation technique | Other |
---|---|
Type of fastening | Other |
Blind plate | Yes |
With label area | No |
Suitable for label area | No |
Material | Stainless steel |
Colour | Stainless steel |
Width | 125 mm |
Height | 14.5 mm |
Documentation
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
9 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION