Adaptor universal backbox for waxed concrete pouring then standard floor box, 16M vertical or 12M horizontal
-
LEGRAND
Adaptor universal backbox for waxed concrete pouring then standard floor box, 16M vertical or 12M horizontal
REF. 088085
EAN.
3414970755698
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 0 mm |
---|---|
Width | 323 mm |
Length | 323 mm |
Mounting opening | Square |
Cover mounting opening | Yes |
---|---|
Floor maintenance | Wet |
Material thickness | 2 mm |
Material | Steel |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION