Skip to main content
Logo print

Stainless steel finishing plate - for 50 mm reduced height floor box

Mosaic™ LEGRAND

Stainless steel finishing plate - for 50 mm reduced height floor box

REF. 088072 EAN. 3414970330321
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cover model Rectangular
Number of device cups 0
Housing material Stainless steel
With opening carpeting No
Protective frame carpeting No
Colour Other
Suitable for subfloor duct Yes
Suitable for hollow floor No
Suitable for double floor built-in Yes
Suitable for wet cleaning No
Outer width 244 mm
Outer length 203 mm
Length built-in dimension 203 mm
Width built-in dimension 244 mm

Documentation

2 documents
Technical Sheet
F01912EN-03.pdf pdf (2.72 Mo)
Technical Sheet
F01912FR-03.pdf pdf (2.72 Mo)
1 document
Catalogue Commercial Page
ex223001_1166.pdf pdf (0.28 Mo)