Skip to main content
Logo print

Stainless steel Finishing plate for Stainless steel lid of standard floor box cat N° 088005

LEGRAND

Stainless steel Finishing plate for Stainless steel lid of standard floor box cat N° 088005

REF. 088047 EAN. 3414970755452
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cover plate length 248 mm
Application Surface tank
Number of single openings 0
Number of double openings 0
Number of triple openings 0
Number of CEE-/perilex openings 0
Number of square openings 0
Number of round openings 0
Number of oval openings 0
Installation technique Other
Type of fastening Other
Blind plate Yes
With label area No
Suitable for label area No
Material Stainless steel
Colour Stainless steel
Width 199 mm
Height 7.5 mm

Documentation

8 documents
Technical Sheet
F03331FR-03.pdf pdf (4.42 Mo)
Technical Sheet
F03331EN-03.pdf pdf (4.4 Mo)
Technical Sheet
F03334EN-03.pdf pdf (6.96 Mo)
Technical Sheet
F03334FR-03.pdf pdf (7.11 Mo)
Technical Sheet
F04321EN-01.pdf pdf (8.05 Mo)
Technical Sheet
F04319FR-01.pdf pdf (3.62 Mo)
Technical Sheet
F04319EN-00.pdf pdf (3.61 Mo)
Technical Sheet
F04321FR-02.pdf pdf (8.12 Mo)
4 documents
Catalogue Technical Page
ex223001_1143.pdf pdf (0.46 Mo)
Catalogue Commercial Page
ex223001_1140.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_1142.pdf pdf (0.51 Mo)
Catalogue Technical Page
ex223001_1144.pdf pdf (0.05 Mo)
SELECT AN ACTION

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details