Verticals supports kit for standard floor box, capacity 8 modules (composed by 2 supports 4 modules)
-
LEGRAND
Verticals supports kit for standard floor box, capacity 8 modules (composed by 2 supports 4 modules)
REF. 088023
EAN.
3414970755148
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of appliances to build in | 4 |
---|---|
Number of conduit inlets | 1 |
Length | 281.3 mm |
Width | 198.3 mm |
Depth | 67.7 mm |
Model | Support shape |
---|---|
Mounting method installation unit | Screwing |
Number of strain relieves | 4 |
Material | Other |
Documentation
5 documents
Technical Sheet
Technical Sheet
Instruction Use
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION