Equipment support kit forming the body of the floor box for high/low current power supply to workstations. Height-adjustable baskets 80mm to 110mm for 24-module capacity. Tool-free snap installation, galvanized steel frame, IP24.
| Number of appliances to build in | 12 |
|---|---|
| Number of conduit inlets | 12 |
| Length | 281.3 mm |
| Width | 281.3 mm |
| Depth | 81 mm |
| Model | Shape of cup |
|---|---|
| Mounting method installation unit | Snap |
| Number of strain relieves | 6 |
| Material | Other |