
Kit composed of plastic Lid + Trim + horizontal frame of standard floor box for wiring devices supports 24 modules
LEGRAND
Kit composed of plastic Lid + Trim + horizontal frame of standard floor box for wiring devices supports 24 modules
REF. 088011
EAN.
3414972258395
Lid + Trim allow access and connection to the power and DATA sockets included in the floor box. Power and data sockets are installed in supports. This is the body of the floor box, which allows power and data supply to workstations.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of appliances to build in | 12 |
---|---|
Number of conduit inlets | 12 |
Length | 286 mm |
Width | 286 mm |
Depth | 85 mm |
Model | Shape of cup |
---|---|
Installation technique | Other |
Mounting method installation unit | Snap |
Number of strain relieves | 6 |
Material | Other |
Documentation
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION