Skip to main content
Logo print

Surface mounting switch - 2-way - 10 AX - 250 V~

LEGRAND

Surface mounting switch - 2-way - 10 AX - 250 V~

REF. 086001 EAN. 3245060860011
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Basic element with complete housing
Number of modules (module system) 2
Push button switch No
Number of rockers 1
Mounting method Surface mounted
Type of fastening Screw mounting
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Lighting No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP20
degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Monitoring contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 72 mm
Device height 72 mm
Device depth 31 mm
Built-in depth 0 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Compliant with UK Building Regulations Part M No
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Terminals capacity 1.5-1.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-1.5 mm²

Documentation

2 documents
Technical Sheet
F00093EN-05.pdf pdf (0.66 Mo)
Technical Sheet
F00093FR-05.pdf pdf (0.67 Mo)
1 document
Catalogue Commercial Page
ex223001_1049.pdf pdf (0.06 Mo)
3 documents
Agreement
VDE-40003967 (0.71 Mo)
Agreement
AENOR-030/001643 (0.28 Mo)
PEP