Skip to main content
Logo print

Flush mounting box - for Grid system - 2x2 gang - for 6/8 modules

Synergy™ LEGRAND

Flush mounting box - for Grid system - 2x2 gang - for 6/8 modules

REF. 081852 EAN. 3245060818524
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Facing brickwork
Shape Square
Construction type Other
Model Other
Provided with revolving ring No
Equipped with None
Width 136.9 mm
Depth 43.05-43.35 mm
For number of electric fittings 6
Mounting switching equipment Screwing
With screws No
Housing feed-through by break-out opening Yes
Housing feed-through by seal membrane No
Housing feed-through by nozzle No
Housing feed-through by step membrane No
For tube diameter 20/25 mm
Pipe locking No
Pipe locking optional No
Inlet from the rear No
Number of inlets 8
Material Steel
Halogen free Yes
Surface protection Other
Colour Grey
Degree of protection (IP) IP20
Cover model None
Cover attachment Other
Sealable No
With screening No
Air tight No
Number of poles of the clamp 2
Clamp position fixed Yes
Luminaire hook mounting No
Nozzle None
Special application None
Vertical fixing center distance 98.6-111.4 mm
Horizontal fixing center distance 98.6-111.4 mm
Cable support Not applicable