Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 801 85

Flush mounting box Batibox - 1 gang for 20/32 A sockets depth 50 mm - masonry

  • Pack (number of units) 5
  • Volume (dm3) 3.325
  • Weight (g) 510.00

Substitution references

No substitute reference

Product characteristics
Box for 20 A and 32 A sockets
1-gang 85 x 85 mm
  • For cable outlets Cat.No 0 314 90, 20 A sockets and 32 A sockets
  • Depth 50 mm
  • Vertical positioning of the screws for fixing 20 A and 32 A sockets
General characteristics
Universal box and flush-mounting boxes for masonry
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.