Skip to main content
Logo print

Flush mounting box Batibox - for shaver socket depth 50 mm - masonry

Batibox LEGRAND

Flush mounting box Batibox - for shaver socket depth 50 mm - masonry

REF. 080155 EAN. 3245060801557
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Facing brickwork
Shape Rectangular
Construction type Device connection box (round/square)
Model Other
Equipped with None
Width 136 mm
For number of electric fittings 1
Mounting switching equipment Screw or spread out
With screws Yes
For tube diameter Other
Suitable for cable diameter 16-25 mm
Pipe locking No
Inlet from the rear Yes
Number of inlets 14
Material Plastic
Halogen free Yes
Surface protection Untreated
Colour Red
Degree of protection (IP) IP20
Cover model None
Cover attachment Other
Sealable No
Circuit integrity None
With screening No
Air tight No
Max. conductor cross section 0 mm²
Number of poles of the clamp 0
Clamp position fixed No
Luminaire hook mounting No
Nozzle None
Degree of impact strength (IK) IK04
Operating / setting temperature -5-40 °C
Storage temperature -5-60 °C

Documentation

1 document
Catalogue Commercial Page
ex223001_0812.pdf pdf (0.12 Mo)
2 documents
Agreement
Agreement
NF-NF012_3660 (0.61 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details