Skip to main content
Logo print

Batibox - Flush mounting box - depth 50 mm - 142 x 142 mm - multi-material

Batibox LEGRAND

Batibox - Flush mounting box - depth 50 mm - 142 x 142 mm - multi-material

REF. 080124 EAN. 3245060801243
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Other
Shape Square
Construction type Device connection box (round/square)
Model Other
Equipped with None
Width 154 mm
For number of electric fittings 5
Mounting switching equipment Screw or spread out
With screws Yes
For tube diameter 20/25 mm
Suitable for cable diameter 20-25 mm
Pipe locking No
Inlet from the rear Yes
Number of inlets 16
Material Plastic
Halogen free No
Surface protection Untreated
Colour Orange
Degree of protection (IP) IP20
Cover model None
Cover attachment Other
Sealable No
Circuit integrity None
With screening No
Air tight No
Max. conductor cross section 0 mm²
Number of poles of the clamp 0
Clamp position fixed No
Luminaire hook mounting No
Nozzle None
Degree of impact strength (IK) IK04
Operating / setting temperature -5-40 °C
Storage temperature -5-60 °C

Documentation

2 documents
Instruction Use
0071M4700-02.pdf pdf (0.67 Mo)
Technical Sheet
F00455FR-01.pdf pdf (1.16 Mo)
1 document
Catalogue Commercial Page
ex223001_0812.pdf pdf (0.12 Mo)
1 document
3D Autocad
3D_LG-080124.stp ifc (20.12 Mo)
3 documents
Agreement
NF-NF012_4410/A1 (0.54 Mo)
Agreement
OC / CB-FR_706894 (0.43 Mo)
PEP
LGRP-01276-V01.01-FR.pdf pdf (0.57 Mo)

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details