Skip to main content
Logo print

Flush mounting box Batibox - 2 gang German std - depth 50 mm - dry partitions

Batibox LEGRAND

Flush mounting box Batibox - 2 gang German std - depth 50 mm - dry partitions

REF. 080052 EAN. 3245060800529
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Hollow wall
Shape Oval
Construction type Device connection box (round/square)
Model Double
Equipped with None
Diameter 67 mm
Length 142 mm
Width 72.8 mm
Inner depth 50 mm
For number of electric fittings 5
Mounting switching equipment Screw or spread out
With screws Yes
For tube diameter Other
Suitable for cable diameter 16-25 mm
Pipe locking No
Inlet from the rear Yes
Number of inlets 6
Material Plastic
Halogen free Yes
Surface protection Untreated
Colour Yellow
Degree of protection (IP) IP20
Cover model None
Cover attachment Other
Sealable No
Circuit integrity None
With screening No
Air tight No
Number of poles of the clamp 0
Clamp position fixed No
Luminaire hook mounting No
Nozzle None
Degree of impact strength (IK) IK04
Operating / setting temperature -5-40 °C
Storage temperature -5-60 °C

Documentation

2 documents
Technical Sheet
F00447EN-01.pdf pdf (1.42 Mo)
Technical Sheet
F00447FR-01.pdf pdf (1.34 Mo)
2 documents
Catalogue Commercial Page
ex223001_0810.pdf pdf (0.17 Mo)
Catalogue Technical Page
ex223001_0811.pdf pdf (0.2 Mo)
1 document
3D Autocad
3D_LG-080052.stp ifc (23.39 Mo)
3 documents
Agreement
OC / CB-FR_705863 (0.49 Mo)
PEP
Agreement
NF-NF012_1959 (0.7 Mo)

Up-sell

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details