Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 787 46

Female USB 2.0 data socket Mosaic - preterminated - 1 module - white

  • Pack (number of units) 1
  • Volume (dm3) 0.869
  • Weight (g) 54.00

Substitution references

No substitute reference

Product characteristics
USB data sockets - for data transfer
  • Used to bring connections closer to the user
  • For connecting USB devices (scanner-printer, external hard disk)
  • Max. cable length: 5 m
  • Recommended cable: USB A
  • 1 module
Preterminated - USB 2.0
  • Max. cable length: 5 m
  • Recommended cable: USB A
  • Equipped with a 15 cm cord
  • White
  • Mosaic :
General characteristics
Mosaic™ Programme mechanisms - SUB D socket, USB data sockets and USB extender
pages_catalogue.png Catalogue pages & additional information
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.