Skip to main content
Logo print

Faceplate Mosaic - for double Systimax connector - 2 modules - white

Mosaic™ LEGRAND

Faceplate Mosaic - for double Systimax connector - 2 modules - white

REF. 078603 EAN. 3245060786038
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Modular device for domestic switching devices
Utilization Other
Support ring No
With dust cover No
With hinged lid Yes
Outlet direction Straight
Imprintable label With indication plate
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 2
With strain relief No
Luster terminal No
Suitable for degree of protection (IP) IP41
Degree of impact strength (IK) IK04
Device width 45 mm
Device height 45 mm
Device depth 18.8 mm
Built-in depth 9.6 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

Documentation

2 documents
Technical Sheet
F03330EN-01.pdf pdf (0.09 Mo)
Technical Sheet
F03330FR-01.pdf pdf (0.08 Mo)
1 document
Catalogue Commercial Page
ex223001_1190.pdf pdf (0.1 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details