Skip to main content
Logo print

Bulkhead light Mosaic - for skirting pilot light, 230 V - 2 modules - white

Mosaic™ LEGRAND

Bulkhead light Mosaic - for skirting pilot light, 230 V - 2 modules - white

REF. 078510 EAN. 3245060785109
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

With light source Yes
Depth 49 mm
Lamp holder Other
Housing material Plastic
Suitable for surface mounting Yes
Suitable for built-in mounting Yes
Adjustable No
Degree of protection (IP) IP41
Degree of impact strength (IK) IK04
Operation by Bluetooth No
Colour of light White
Width 45 mm
Height/depth 45 mm
Built-in height/depth 33 mm
Connection type Screwed terminal
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Frequency 50-60 Hz
Mounting method Surface mounted/recessed mounted
Contains Batteries and/or Accumulator No

Documentation

2 documents
Technical Sheet
F00607EN-01.pdf pdf (0.09 Mo)
Technical Sheet
F00607FR-01.pdf pdf (0.09 Mo)
3 documents
Catalogue Commercial Page
ex223001_1213.pdf pdf (0.07 Mo)
Catalogue Commercial Page
ex223001_1196.pdf pdf (0.23 Mo)
Catalogue Commercial Page
ex223001_1205.pdf pdf (0.09 Mo)
1 document
Agreement
OC / CB-FR_709181 (0.68 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details